Command/Query
:CALCulate:TRACe{Tr}:GATE:STATe {ON|OFF|1|0}
:CALCulate:TRACe{Tr}:GATE:STATe?
This command sets state for the gating function.
|
Description |
Activating the gating function |
|
Data Type |
Boolean type (Boolean) |
|
Range |
ON|OFF|1|0 |
|
Preset Value |
OFF |
|
Unit |
- |
|
Resolution |
- |
{1|0}<newline><^END>
10 OUTPUT 717;":CALC:TRAC1:GATE:STAR 2e-9"
20 OUTPUT 717;":CALC:TRAC1:GATE:STOP 6e-9"
30 OUTPUT 717;":CALC:TRAC1:GATE:TYPE BPAS"
40 OUTPUT 717;":CALC:TRAC1:GATE:STAT ON"
50 OUTPUT 717;":CALC:TRAC1:GATE:STAT?"
60 ENTER 717;A
:CALCulate:TRACe{Tr}:GATE:STARt
:CALCulate:TRACe{Tr}:GATE:STOP
:CALCulate:TRACe{Tr}:GATE:TYPE
TDR/TDT > Gating > select the Gating check box OR
Right-click on the time domain active trace and select Switch Gating State